??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-155-11/A
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-155-11/A
VERF
Availability
Available
BC
Order code
BIS011M
TC
Product identifier
BIS M-155-11/A
PX
Product view
50816_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.011 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 22 x 9.7 x 40 mm, UID serial number, read-only = 8 Byte, User data, read/write = 8192 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693 (High Memory), Antenna type = Rod, Installation = metal-free (clear zone) on metal, Storage temperature temporary = -25...130 °C 1x1000 h, Ambient temperature = -25...70 °C, Housing material = PPS, GF40, With EP potting, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.